IESNA:LM-63-2002
[TEST]P1383042
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3D-735-U-RW
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 219W 70CRI 3500K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (78) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 219.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_THDi]2.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28991.9
TILT=NONE
78 -1 1 38 11 1 1 1.5000 0.5000 0.0000
1.000 1 219.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
3285.5 3285.5 3252.3 3232.4 3265.6 3325.3 3358.5 3431.5 3557.6 3736.8 3969.1 4214.7 4506.7 4851.9 5236.9 5674.9 6132.9 6571.0 6936.0 
7188.2 7347.5 7400.6 7188.2 6637.3 5389.5 3856.3 3650.5 2635.0 1533.2 989.0 683.6 444.7 312.0 245.6 159.3 46.5 13.3 0.0 
3285.5 3265.6 3239.0 3225.7 3245.7 3312.0 3351.9 3431.5 3564.2 3736.8 3962.5 4228.0 4513.4 4851.9 5256.8 5694.8 6152.8 6590.9 6936.0 
7201.5 7367.4 7400.6 7221.4 6703.7 5416.1 3909.4 3650.5 2654.9 1546.5 1002.2 683.6 491.2 312.0 232.3 152.7 53.1 19.9 0.0 
3285.5 3258.9 3239.0 3232.4 3272.2 3345.2 3424.9 3531.1 3670.4 3876.2 4108.5 4380.6 4666.0 5004.5 5402.8 5834.2 6312.1 6743.5 7141.8 
7440.4 7626.3 7692.7 7559.9 7108.6 5993.5 4320.9 4068.7 3046.5 1778.8 1115.1 736.7 531.0 404.9 245.6 159.3 66.4 19.9 0.0 
3285.5 3272.2 3258.9 3258.9 3312.0 3411.6 3524.4 3663.8 3836.4 4042.1 4287.7 4553.2 4858.5 5177.1 5555.4 5980.2 6438.2 6922.7 7354.2 
7719.2 7971.4 8097.5 8071.0 7792.2 7108.6 5509.0 5130.7 3896.1 2502.3 1407.1 896.0 604.0 424.8 298.7 192.5 73.0 19.9 0.0 
3285.5 3272.2 3278.8 3305.4 3371.8 3491.2 3643.9 3816.5 4008.9 4221.3 4466.9 4739.1 5024.5 5343.1 5701.5 6099.7 6551.0 7022.3 7513.5 
7931.6 8290.0 8522.3 8615.3 8568.8 8217.0 7460.4 7141.8 5621.8 3796.6 2263.3 1168.2 670.4 424.8 305.3 179.2 73.0 26.5 0.0 
3285.5 3285.5 3312.0 3358.5 3444.8 3577.5 3736.8 3922.7 4135.1 4367.4 4612.9 4871.8 5137.3 5449.2 5787.8 6166.1 6590.9 7035.6 7520.1 
7991.3 8429.4 8787.8 9033.4 9192.7 9192.7 8933.8 8814.4 8197.1 6517.9 3710.3 2024.4 969.1 577.4 325.2 165.9 73.0 26.5 0.0 
3285.5 3298.8 3338.6 3411.6 3524.4 3650.5 3809.8 3995.7 4181.5 4400.6 4612.9 4845.3 5110.7 5376.2 5701.5 6046.6 6431.6 6843.1 7254.6 
7705.9 8150.6 8582.1 8973.7 9265.7 9484.7 9597.6 9624.1 9511.3 8290.0 6962.6 4420.5 2329.7 1035.4 424.8 179.2 86.3 39.8 
0.0 
3285.5 3292.1 3345.2 3444.8 3577.5 3716.9 3862.9 4022.2 4181.5 4340.8 4520.0 4719.1 4938.2 5183.8 5462.5 5774.5 6132.9 6504.6 6889.6 
7327.6 7732.5 8137.4 8515.7 8874.1 9219.3 9504.7 9531.2 9199.3 8728.1 8462.6 7473.6 5681.6 2654.9 696.9 305.3 119.5 
46.5 0.0 
3285.5 3312.0 3378.4 3497.9 3637.3 3783.3 3929.3 4055.4 4174.9 4301.0 4433.7 4586.4 4759.0 4951.4 5190.4 5462.5 5787.8 6146.2 6504.6 
6896.2 7307.7 7705.9 8077.6 8429.4 8774.6 8940.5 8887.4 8409.5 8369.7 8270.1 8349.8 7599.7 4068.7 1387.2 385.0 
132.7 53.1 0.0 
3285.5 3312.0 3378.4 3511.1 3670.4 3829.7 3982.4 4101.9 4214.7 4327.5 4447.0 4566.5 4705.9 4898.4 5130.7 5389.5 5721.4 6066.5 6424.9 
6796.6 7201.5 7579.8 7944.9 8309.9 8655.1 8661.7 8542.2 8057.7 8084.3 7858.6 8117.5 7679.4 3803.2 677.0 219.0 
99.6 53.1 0.0 
3285.5 3298.8 3385.0 3524.4 3677.1 3836.4 4002.3 4141.7 4234.6 4340.8 4466.9 4586.4 4725.8 4911.6 5137.3 5402.8 5721.4 6093.1 6451.5 
6836.5 7234.7 7619.7 8024.5 8356.4 8694.9 8661.7 8529.0 8057.7 8097.5 7845.3 8097.5 7380.7 3378.4 497.8 199.1 92.9 
53.1 0.0 
